Unit 4, 7th Floor, Standard Factory B, Tan Thuan Export Processing Zone, Tan Thuan Street
District 7, HCM City, Vietnam
Test number: | 3486 |
Cable type: | CFROBOT8.045 |
Cable type: | Bus cable, Ethernet cable |
Test parameters: | Torsion +/- 180°/m |
Service life: | 22 million cycles |
The CFROBOT8.045 cable is very often used in automobile production in such applications as mobile measuring units that are mounted on the robot's sixth axis. The robot moves to inspection points and carries out analyses to ensure production quality. In the process, the cables that transport the sensitive Ethernet signal are twisted a great deal. For such tasks, the robot must be 100% reliable.
A test result of over 22 million strokes confirmed that the cable meets the demands of the automotive industry.
Thứ Hai đến Thứ Sáu từ 8:30 sáng đến 17:30
Thứ Hai đến Thứ Sáu từ 8:30 sáng đến 17:30