dryspin spindle motor lead screw with fit P=0, M3 | DST-thread | RH | stainless steel | length: 150mm
igus-icon-lupe
igus-icon-lupe
igus-icon-lupe
1 from 3
Outer diameter: 5 - 12mm
Pitch: 2.54 - 50mm
Multi start
Not self-locking
Length 310mm
igus-icon-lieferzeitDST-LS-MOT-6.35X2.54-R-310-ES
DS6.35X2.54
NEMA11 (S/M)/NEMA17 (S)
Motor lead screws of the dryspin® lead screw technology Lead screws are machine elements that are used to convert a rotational movement into a linear motion. The high helix lead screws are part of our dryspin range, which is specially designed for fast and very efficient applications. Here, thread sizes from DS4x2.4 to DS18x100 are available. The standard range for motor lead screw includes ready-to-connect thread dimensions from DS6.35x2.54 to DS14x25. Suitable for our drylin® E stepper motors.
The standard material of the dryspin lead screws is stainless steel AISI 304. Thereby it is 100% corrosion-free and low wear. The lead screws offered by igus are generally rolled lead screws. The advantages of this manufacturing process (good surface quality and cost-effective production) are ideally suited to the lubrication-free lead screw nuts made of tribologically optimised plastics.
Advantages of dryspin® high helix lead screws: ►100% maintenance-free dry operation ► Longer service life due to asymmetry ► Higher efficiency compared to conventional trapezoidal threads ► Quiet and vibration-free operation ► Resistant to dust and dirt ► 100% corrosion-free ► Not self-locking ► Fast delivery times
Tư vấn
Tôi sẽ rất vui được trả lời trực tiếp các câu hỏi của bạn