Corrosion-free bearing blocks for lead screwsdryspin® laser sintering bearing blocks For the thread sizes 6 – 24mm, practical lead screw support blocks are available. Options for mounting with plain bearings or ball bearings (BB) with higher dynamics. All lead screw support blocks, like the matching lead screw clamp rings, are supplied in hard anodised aluminium.
► Lubrication-free and maintenance-free
► Housing for lead screw support
► Mounting holes for your design
► Prepared for connection of accessories such as position indicators and manual clamps
► Laser sintering bearing blocks available for lead screws from 6mm diameter
► Versions for TR and DS thread
FL: fixed bearings with anodised clamping ring with right-hand threads and lubrication-free iglidur® plain bearings
LL: floating bearings with lubrication-free iglidur® plain bearings
LH: optional left-hand threads, only TR10, TR2, TR10, and TR3
_________________________________________________________________________________________
Why are there different versions? The bearing arrangement has to fulfil the principle of clarity. Furthermore, the bearing must ensure the defined control of the force flow. If it does, the bearing is considered statically determined. There are various bearing options, such as the
fixed floating bearing and the
double-sided floating bearing. Fixed floating bearing:the fixed bearing clearly positions the shaft in an axial direction. The fixed bearing must therefore absorb both radial and axial forces and guide them into the surrounding structure. This can basically be fulfilled by a single bearing. The floating bearing corrects parallelism errors minimally and offers thermal expansion capability, which means that the cable is not stressed.
Advantages of fixed floating bearing
► No axial clearance
► Non-critical shaft expansion (due to such factors as temperature)
► Suitable for changing axial loads
► Clarity of forces applied
Double-sided floating bearing:in a double-sided floating bearing, the lead screw is not clearly fixed in the axial direction. This means that without stressing the bearing, mechanical or thermal differences in length can be absorbed, but the lead screw is not protected against drifting. This has to be considered in particular when dealing with positioning applications.
Advantages of double-sided floating bearings:
► Cost-effective
► Low design cost
► Non-critical shaft expansion (due to such factors such factors as temperature) in the area of clearance
Disadvantages:
► Not clearly fixed in the axial direction
► Not suited to changing axial loads
► Only if axial clearance does not impair function
_________________________________________________________________________________________
Versions
Fixed bearing version (FL)Depending on thread dimensions, this version has the clamping ring clamped into the lead screw itself or to the lead screw's outer diameter. For high helix lead screws, it is always the outer diameter that it is clamped to.
► Note:
you can also choose a bearing block for your application that uses the measurement d1 for clamping onto the turned machined end.
Floating bearing (LL):depending on the lead screw's dimensions, a machined end must be turned to the value d1. You can see below which dimensions this applies to. The floating bearing block merely supports the lead screw. This type does not prevent the lead screw from drifting.
Ball bearing type (BB):this bearing block should always be used in case of highly dynamic applications, e.g. when a motor is involved
_________________________________________________________________________________________
Design tip for lead screw end machining: | Part number | d1 mm | | | | | | | | | | | | | | |
| SLS-16-LL | 12 |
| SLS-16-LL | 12 |
| SLS-18-LL | 12 |
| SLS-18-LL | 12 |
| SLS-18-LL | 12 |
| SLS-18-LL | 12 |
| SLS-20-LL | 12 |
| SLS-24-LL | 14 |
| SLS-S16-LL | 12 |
| SLS-S18-LL | 12 |
| SLS-S20-LL | 12 |
► Note on maximum load capacity: it can exceed the lead screw nut's maximum load.