Gối đỡ chống ăn mòn dành cho vít meGối đỡ thiêu kết laser dryspin®Các gối đỡ vít me tiện dụng hiện có sẵn cho kích thước ren từ 6 - 24 mm. Tùy chọn để lắp với bạc lót hoặc ổ bi (BB) có động lực học cao hơn. Tất cả gối đỡ vít me và vòng kẹp vít me tương thích đều được làm từ nhôm anod hóa.
► Không cần bôi trơn và bảo trì
► Vỏ gối đỡ vít me
► Các lỗ lắp đặt phù hợp với phương án lắp của bạn
► Gối đỡ thiêu kết laser dành cho vít me có đường kính từ 6 - 20 mm
► Các phiên bản dành cho ren TR và DS
FB: Gối đỡ cố định với vòng kẹp anod hóa, ren phải và lớp lót iglidur® không cần bôi trơn
FL: Gối đỡ vít me tự do với lớp lót iglidur® không cần bôi trơn
LH: Tùy chọn ren trái, chỉ dành cho TR10x2, TR10x3, TR18x4 và TR24x5
_________________________________________________________________________________________
Why are there different types?To determine the application parameters we must consider the position and direction of the forces within the system. To control these forces and ensure correct operation we use fixed and floating bearings the fixed type are used to control the accuracy and the floating bearings are used to allow for misalignment. There are different bearing options, such as the
fixed floating bearing and the
double-sided floating bearing.Fixed floating bearing:The fixed bearing clearly positions the shaft in an axial direction. The fixed bearing must therefore absorb both radial and axial forces and guide them into the surrounding structure. This can basically be done by a single bearing. The floating bearing corrects parallelism errors and offers thermal expansion capability, which means that the cable is not stressed.
Advantages of the fixed floating bearing
► No axial clearance
► Expansion of the shaft (e. g. due to temperature) uncritical
► Suitable for alternating axial loads
► Clarity of the acting forces
Double-sided floating bearing:In a double-sided floating bearing arrangement, the lead screw is not clearly fixed in the axial direction. This means that mechanical or thermal changes in length can be absorbed without causing stress on the bearing, however the lead screw is not protected against movement This has to be considered in particular when dealing with positioning applications.
Advantages double-sided floating bearing:
► Cost-effective
► Low design cost
► Expansion of the shaft (e. g. due to temperature) in the range of the clearance uncritical
Disadvantages:
► Not clearly fixed in axial direction
► Not suitable for alternating axial loads
► Only if axial clearance does not cause any functional influence
_________________________________________________________________________________________
Types
Fixed bearing (FB):Depending on the thread dimension, this version is clamped in the thread itself or on the outside diameter of the lead screw. For high helix lead screws, it is always the outer diameter that it is clamped to.
► Note:
You can also choose a bearing block for your application that uses the measurement d1 for clamping onto the turned machined end.
Floating bearing (FL):Depending on the lead screw's dimensions, a machined end has to be turned to the value d1. You can see below which dimensions this applies to. The floating bearing block merely supports the lead screw. This type does not prevent the lead screw from drifting.
Ball Bearing Version (BB):This bearing block should always be used when the application is highly dynamic, such as when using a motor
_________________________________________________________________________________________
Hướng dẫn thiết kế khi gia công đầu vít me: | Mã số sản phẩm | d1 mm | | | | | | | | | | | | | | |
| SLS-16x2-LL | 12 |
| SLS-16x4-LL | 12 |
| SLS-18x4-LL | 12 |
| SLS-18x8P4-LL | 12 |
| SLS-18x24-LL | 12 |
| SLS-18x100-LL | 12 |
| SLS-20x4-LL | 12 |
| SLS-24x5-LL | 14 |
| SLS-S16-LL | 12 |
| SLS-S18-LL | 12 |
| SLS-S20-LL | 12 |
► Lưu ý về khả năng chịu tải tối đa: Giá trị này có thể vượt quá tải trọng tối đa của đai ốc vít me