igus-icon-lupe
igus-icon-lupe
1 trong tổng số 2
- Material: iglidur R
- Thread direction: Left-hand thread
- Thread type: dryspin: highest efficiency
- Version: Standard
- Cylindrical lead screw nut
igus-icon-lieferzeitDST-RSLM-3632DS16X5
28
35
DS16X5
Lead screw nut made of iglidur R - for medium to high speeds - dampening
Our lead screw nut made of the high-performance polymer iglidur R enables a reduction of the vibrations between the lead screw and the lead screw nuts through its dampening properties and ensures a low-vibration and quiet running behaviour.
Other benefits:

Thời gian làm việc:
Thứ Hai đến Thứ Sáu từ 8:30 đến 17:30
Online:
Thứ Hai đến Thứ Sáu từ 8:30 sáng đến 17:30