igus-icon-lupe
igus-icon-lupe
1 trong tổng số 2
- Rotary adjuster with 16 positions
- Start and stop button
- For simple movements or multiple loop movements
- Easy to use without a laptop
igus-icon-lieferzeitDLE-CU-1
Motorised movements can be selected, started and stopped with the igus control units suitable for the D1 motor control system. A higher-level control system or a laptop are no longer required to use the application. Initial automation solutions can be implemented with control units without any prior knowledge.
The movements previously parametrised in the D1 are called up with an 16-way rotary adjuster and controlled using the start or stop button. Simple movements or multiple loop movements can be realised.
![]()
Tech up:
Cost down:
Proof:
Sustainability: