Mới
igus-icon-lupe
igus-icon-lupe
igus-icon-lupe
igus-icon-lupe
igus-icon-lupe
igus-icon-lupe
igus-icon-lupe
1 trong tổng số 7
igus-icon-arrow-left
igus-icon-arrow-right
- Robust and resistant under static load, smooth-running under dynamic load
- No external lubrication required
- Tested service life: roller bearing series 01 size 16, horizontal installation position Rail length 1,500 mm, rail spacing 500 mm, 4 bearings spaced 200 mm apart, weight 250 N, result 76,923 double strokes at 20 °C
- Dry running, clean and hygienic
igus-icon-lieferzeitWJRM-71-16-AL
16