- Cost-optimised retraction system
- Can be mounted directly on the 3rd axis of many conventional robot types
- Retraction element with bungee cord
- For highly dynamic applications
- High and medium loads
Thay đổi ngôn ngữ :
The linear retraction system is based on elastic straps (RSEL) and is more cost-effective in direct comparison with the linear RSE. The RSEL system is primarily designed for the automotive industry and its handling packages, but can also be used in any other sector or area. The robots using this retraction system have a medium to high payload.

Thời gian làm việc:
Thứ Hai đến Thứ Sáu từ 8:30 đến 17:30
Online:
Thứ Hai đến Thứ Sáu từ 8:30 sáng đến 17:30