- Safe cable guidance with triflex® R for Universal Robots
- Easy connection with screw clips
- For TRC, TRE, TRL: Ø 30 and Ø 40mm
- Suitable for PMA corrugated tube I-PIST-29B (optional)
Thay đổi ngôn ngữ :
These metal clamps in combination with a triflex R Light mounting bracket can be attached on cobots from Universal Robots (UR). Depending on the size, the clamps fit on the UR3(e), UR5(e), UR10(e) and UR16.
This version comes with a Light mounting bracket with strain relief teeth.
Only the position on the cobot arm needs to be taken into account as the diameters of the upper and lower arms are not the same.

Thời gian làm việc:
Thứ Hai đến Thứ Sáu từ 8:30 đến 17:30
Online:
Thứ Hai đến Thứ Sáu từ 8:30 sáng đến 17:30