Available in 5 sizes for corrugated hoses with diameters: Ø17mm, Ø23mm, Ø29mm, Ø36mm and Ø48mm
Silicone-free
igus-icon-lieferzeit-dotTR.COB.01.PMA.17.0
17 mm
The universal mounting bracket with hook-and-loop tape is
flexible in shape and thus adapts to the design of the robot arm. A slim design with rounded edges minimises the risk of injury in case of contact with the robot. These cobot clamps are equipped with a PMA clamp and can therefore be fitted with the corresponding PMA hose in nominal widths of 17, 23, 29, 36 and 48mm.
Tư vấn
Tôi sẽ rất vui được trả lời trực tiếp các câu hỏi của bạn