drylin HSQ | Rotary lift unit | Stranded wire version or with encoder

<p>Robot and energy chains not included. Example: Franka Emika</p>
igus-icon-lupe
<p>Robot and energy chains not included. Example: Kuka</p>
igus-icon-lupe
1 trong tổng số 2
<p>Robot and energy chains not included. Example: Franka Emika</p>
<p>Robot and energy chains not included. Example: Kuka</p>

Product information

  • Toothed, hard-anodised and corrosion-resistant square hollow section
  • Combination with iglidur J low friction element
  • Modular design
  • Drive: NEMA11 and NEMA17 stepper motors with stranded wire or encoder
igus-icon-lieferzeitHSQ-10-1440-A-100-17-E-11-E
với encoder động cơ
100 mm chiều dài hành trình