- Material: iglidur J
- In accordance with DIN 626-1
- High wear resistance
- Low friction values and moisture absorption
- Vibration damping
- High chemical resistance
- Ideal for soft shafts
Thay đổi ngôn ngữ :
igubal JEM SP – the versatile endurance runner
The JEM-SP bearing insert manufactured by injection moulding can be used in pillow block bearings and flange bearings. It consists of the high-performance polymer iglidur J, which is characterized by particularly low wear, a long service life and low moisture absorption.
Thanks to the embedded solid lubricant, no additional lubrication is required, which makes operation in dirty environments particularly advantageous. Our bearing inserts are easy to install and offer a cost-effective and lightweight alternative to a conventional metallic ball bearing.
Housing compatibility
| Bearing Insert | Housing | Alternative to |
| JEM-17-17-SP | P203, F203, FL203 | UC203 |
| JEM-20-14-SP | PP204, PFL204 | SB204 |
| JEM-20-17-SP | P204, F204, FL204 | UC204 |
| JEM-25-15-SP | PP205, PFL205 | SB205 |
| JEM-25-17-SP | P205, F205, FL205 | UC205 |
| JEM-30-16-SP | PP206, PFL206 | SB206 |
| JEM-30-19-SP | P206, F206, FL206 | UC206 |
| JEM-30-21-80-SP | P208, F208, FL208 | UC208 |
| JEM-35-17-SP | PP207, PFL207 | SB207 |
| JEM-35-20-SP | P207, F207, FL207 | UC207 |
| JEM-35-21-80-SP | P208, F208, FL208 | UC208 |
| JEM-40-18-SP | PP208, PFL208 | SB208 |
| JEM-40-21-SP | P208, F208, FL208 | UC208 |
| JEM-45-22-SP | P209, F209, FL209 | UC209 |
| JEM-50-24-SP | P210, F210, FL210 | UC210 |
In our shop you will also find flange bearings and pillow block bearings with plastic housings, which have a positive effect on the overall weight of your plant.
igubal J bearing insert

Thời gian làm việc:
Thứ Hai đến Thứ Sáu từ 8:30 đến 17:30
Online:
Thứ Hai đến Thứ Sáu từ 8:30 sáng đến 17:30