igus-icon-lupe
igus-icon-lupe
igus-icon-lupe
igus-icon-lupe
igus-icon-lupe
igus-icon-lupe
1 trong tổng số 6
igus-icon-arrow-left
igus-icon-arrow-right
- Consistent load distribution thanks to the system of pivoting guide rollers.
- Optional dirt wiper for heavy-duty applications
- Cost savings with zinc die-cast housing
- Horizontal structure with four WJRM-51-20 tandem bearings, two WS-20 rails at a distance of 1,000mm, bearing spacing 500mm, weight force 250N, rail length 2,000mm, 60,790 double strokes
- 100% lubrication-free operation
igus-icon-lieferzeitWJRM-51-20
20
1