igus-icon-lupe
igus-icon-lupe
1 trong tổng số 2
- Design: enclosed housing, long design
- Material sliding element: iglidur® J
- Housing material: anodised aluminium
igus-icon-lieferzeitRJUM-06-12
12
The drylin® R RJUM-06 pillow block has a closed housing and a long design. Made of anodised aluminium and equipped with an iglidur® J sliding element, it is a durable and reliable solution for your sliding applications. The RJUM-06 was designed to be as flexible as possible so that it can be used in many different applications. The RJUM-06 is one of our all-rounders and very weather-resistant.

Thời gian làm việc:
Thứ Hai đến Thứ Sáu từ 8:30 đến 17:30
Online:
Thứ Hai đến Thứ Sáu từ 8:30 sáng đến 17:30