igus-icon-lupe
igus-icon-lupe
1 trong tổng số 2
- Design: double rail
- Material: aluminium, hard-anodised
- Rail profile: round
- For camera slider (3/8" thread)
igus-icon-lieferzeitWS-10-30-SL-500
500
10-30
Discover the drylin W WS-SL double rail, which is ideal for camera sliders with a 3/8" thread. Made from hard-anodised aluminium, this double rail is a robust and durable solution for your photo and video recordings. The round rail profile ensures a smooth and precise run. It is perfect for creative projects where stability and quality are crucial. Experience the versatility and reliability of the drylin W double rail.

Thời gian làm việc:
Thứ Hai đến Thứ Sáu từ 8:30 đến 17:30
Online:
Thứ Hai đến Thứ Sáu từ 8:30 sáng đến 17:30