- Replacement of the liner in less than 30s without dismantling, optimised housing concept for individual bearings, carriages and linear axes
Thay đổi ngôn ngữ :
Reduces costs thanks to an optimised pillow block material (zinc die-casting), allows for quick replacement without dismantling and increases the service life of the application for maximum system availability
Would you like to operate linear guides more economically without compromising on reliability, service life or ease of maintenance? Are you also looking for a solution that can be quickly repaired during operation to minimise downtime? Especially with linear axes, linear robots, handling systems and robotics applications, every minute of system availability counts.
The new exchange bearings with zinc die-cast housing offer a particularly economical alternative to milled aluminium versions and permit cost savings of over 50%. Worn bearing elements can be replaced directly in the application without having to dismantle adjacent components or the complete carriage. This significantly reduces maintenance effort (bearing replacement in under 30s), service times (24/7) and system downtime (no dismantling of the kinematics).
With their durable drylin® plain bearing technology, the exchange bearings are ideal for applications with long running times and continuous operation. They can be used flexibly as individual bearing housings, in complete carriages or as part of linear axes for 24/7 operation. Users benefit from lower total operating costs, a longer service life and higher system availability.