- Slim, simple design and extremely space-saving
- Also available as an inverted, machined version with the suffix .1
- Easy and quick to retrofit
- Lubrication-free bearing
- Available from stock
Thay đổi ngôn ngữ :
The swivel bracket is the simplest and most cost-effective way of rotating a 6-axis industrial robot up to 270° around its own axis or axis 1.
To avoid any potential collisions with the robot, an inverted version, which is turned upwards, is also available (part no. ending in 1).
Depending on the robot model, there is a suitable adapter for stress-free installation on the robot, with which you can attach the swivel bracket without drilling.

Thời gian làm việc:
Thứ Hai đến Thứ Sáu từ 8:30 đến 17:30
Online:
Thứ Hai đến Thứ Sáu từ 8:30 sáng đến 17:30