- Stainless-steel angle tube with attachment brackets
- Freely positionable, quick and easy adaptation to new program sequences of robot sizes 40-60
- With 2 mounting brackets
- With 3 mounting brackets starting at size 70
Thay đổi ngôn ngữ :
The universal assembly kit is used for simple applications (e.g. palletising) in combination with the open fibre-rod or a closed fibre-rod. The e-chain® is guided forwards through the fibre-rod module parallel to the robot arm in a self-supporting manner. The bending behaviour of the modules depends on the installation position: only the front area is intended for flexible movement.

Thời gian làm việc:
Thứ Hai đến Thứ Sáu từ 8:30 đến 17:30
Online:
Thứ Hai đến Thứ Sáu từ 8:30 sáng đến 17:30