igus-icon-lupe
igus-icon-lupe
1 trong tổng số 2
- 80% faster filling (compared to CFX strain relief), openable from both sides for assembly in seconds
- Flexible honeycomb design for increased holding force
- Tribologically optimised honeycomb design for the best hold
- Different cables with diameters from 2mm to 17mm can be strain-relieved easily
- Cables can be replaced easily
- Easy positioning of cables
- Inner width [Bi]: 100 - 400 mm
- Inner height [hi]: 62 mm
- For series: E2.48, 3400, 3500, 3450, 3480, R2.48, 167, 168, E4.48L, R4.48L, E4.42, H4.42, R4.42, E61.52, E6.52, R6.52
igus-icon-lieferzeitCFU.V.64.40.100.25.01
100