- Mã số sản phẩm: ESM-0608-06
- Vật liệu: iglidur® E
- Hình dáng: Bạc lót trơn
- Các kích thước:
- d1 6 mm
- d2 8 mm
- b1 6 mm
- Điều chỉnh kích thước
- Phương pháp sản xuất: Đúc phun ép
- Tuổi thọ vận hành:
- Low coefficient of friction
- Wear-resistant material for continuous operation
- Vibration-dampening
iglidur E is particularly characterised by its long service life in combination with shafts made of aluminium. Especially in linear and pivoting motion profiles, iglidur E offers particularly good wear properties.
Typical application areas
Here you will find further possible applications:
Tolerances and measurement system
The installation dimensions and tolerances of the iglidur® plain bearings depend on the material and wall thickness. Moisture absorption and thermal expansion are decisive for the material. Plain bearings with low moisture absorption can be designed with a minimal amount of bearing clearance.
The following applies to the wall thickness: The thicker the bearings, the greater the bearing clearance must be.
Assembly
iglidur® plain bearings are press-fit bearings. The inner diameter is only adjusted to the appropriate tolerance after pressing into the housing bore. The press-fit interference can be up to 2% of the inside diameter. This ensures the secure press-fitting of the bearing. Axial or radial displacements in the housing are thus reliably avoided.