Liên hệ
igus® Vietnam Company Limited

1/7 Huynh Lan Khanh Street, Ward 2

District Tan Binh, HCM City, Vietnam

+84 28 3636 4189

Spherical ball, low level of moisture absorption, JEM, mm, igubal®

  • Dimensional series: E following DIN ISO 12240
  • Material of spherical ball: iglidur® J
  • Low moisture absorption
  • Material spherical ball: iglidur® J

Không chắc có vừa hay không?

Mô tả sản phẩm
igubal® spherical ball JEM
 
Every single iglidur® material has its own special properties, which determine its suitability for specific applications and requirements.
iglidur® J material features extremely low moisture absorption. The spherical ball for metal bearing housings are available for housing numbers 203 to 210.
 
Material properties
  • Low wear against a lot of shaft materials
  • Low coefficients of friction during dry operation
  • Vibration dampening
  • Good chemical resistance
  • Best material to use with soft shaft materials
  • Low moisture absorption

Typical application areas
  • Plant construction
  • Model making
  • Furniture/Industrial design
  • You will find plenty of additional application areas at our Industry solutions
 
When to use it?
  • If you need maintenance-free materials
  • When dimensional series E components are to be fitted
  • If high compressive strength is required
  • If high flexibility is required
When not to use it?
  • If temperatures are higher than +90 °C
  • If diameters above 30 mm are required
  • If rotation speeds higher than 0.5 m/s are required
Use our filter options to find the suitable product

Tolerances
 
Maintenance-free igubal® spherical balls are designed with a tolerance of the inner diameter of E10. The shaft tolerance should be between h6 and h9. Unless stated otherwise, all tolerance values are treated according to DIN ISO 2768-m
Dữ liệu kỹ thuật
Tải xuống

Các giải pháp khác

Tư vấn

Vận chuyển và tư vấn

Người liên hệ:

Thứ Hai đến Thứ Sáu từ 8:30 sáng đến 17:30

Online:

24h