Unit 4, 7th Floor, Standard Factory B, Tan Thuan Export Processing Zone, Tan Thuan Street
District 7, HCM City, Vietnam
Despite their low net weight, xiros slewing ring ball bearings are ideal for absorbing axial loads. They are very smooth and, among other things, perfectly suitable for the food or chemical industry due to the absence of lubricants. Regular cleaning is indispensable here and due to the open design and the absence of lubricants, the ball bearings can be rinsed out daily. From small to large diameters in XXL format: xiros slewing ring ball bearings made of xirodur B180 can easily handle high loads with little effort and at the same time impress with their low roll resistance.
Thứ Hai đến Thứ Sáu từ 8:30 sáng đến 17:30
Thứ Hai đến Thứ Sáu từ 8:30 sáng đến 17:30