Unit 4, 7th Floor, Standard Factory B, Tan Thuan Export Processing Zone, Tan Thuan Street
District 7, HCM City, Vietnam
Round, aluminium hard anodised
Round double rail, made from V4A stainless steel
Single rail round, made from stainless steel V4A
Single rail, round, hard-anodised aluminium
High profile rail, round, hard-anodised aluminium
Double rail for camera slider
Reduced weight, hard-anodised aluminium
High profile rail, square, hard-anodised aluminium
Linear guide system – extremely lightweight and strong
Mono-slide carriage, anodised aluminium
Carriage for camera slider, round (installation sizes 10, 16, 20)
Carriage for camera slider, round (installation size 10, 16, 20) with manual clamp
Linear guide system – extremely lightweight and strong
Clip-in liners
Assembled guide carriage, round with adjustable bearing clearance
Assembled guide carriage, round with manual clamp
Complete carriage with centre through hole with manual clamp
Complete carriages
Product Manager drylin® Linear Slide Bearings ASEAN
Thứ Hai đến Thứ Sáu từ 8:30 sáng đến 17:30
24h