Liên hệ
igus® Vietnam Company Limited

1/7 Huynh Lan Khanh Street, Ward 2

District Tan Binh, HCM City, Vietnam

+84 28 3636 4189

igubal® flange bearing

 

igubal® flange bearings were developed for the bearing of shaft extensions or shaft bushings.
Like all igubal® products, they consist of an igumid G housing and an iglidur® W300 spherical ball. igubal® flange bearings correspond to the dimensional series E and are offered with 2 or 4 mounting holes.

Features

igubal® flange bearings were developed for the bearing of shaft ends or shaft bushings. Like all igubal® products, it consists of a housing made of igumid G and a spherical ball in iglidur® W300. igubal® flange bearings correspond to the dimensional series E and are offered with 2 or 4 mounting holes.

Application area

As the igubal® flange bearings are also suitable for dry operation, they are particularly considered for applications in which the installation site is difficult, in humid or wet environment, or with special demands on hygiene. Thus the igubal® flange bearings are used for instance in wash-brush controls, in facade sunscreen systems, in materials handling systems and in bakery equipment.


Installation

According to type, igubal® flange bearing are designed for mounting with 2 or 4 holes. The 2-hole types are provided with oblong holes that enable a trouble-free readjustment. A precise alignment of the bearing housing is not required as the flange bearing automatically compensates for error.


Delivery program

For shafts, igubal® flange bearings with 2 and 4 mounting holes are available in standard dimensions of 5 to 50 mm. For delivery times and more dimensions, you may please contact us.

When to use it?

When chemical resistance is required

When a low-cost alternative is desired

When dirt-resistant bearings are needed

When misalignments should be compensated

When fully split components are needed

When not to use?

When temperatures above +200°C prevail

When an integrated collar is required

When dimensions over 50 mm are needed

When rotation speeds in excess of 0.5 m/s should be implemented

igubal® flange bearing EFOM

With 2 mounting holes

igubal® flange bearing EFOM    

igubal® flange bearing EFSM

With 4 mounting holes, dimensional series E

igubal® flange bearing EFSM    

igubal® flange bearing KFSM-GT

With 4 mounting holes, dimensional series K

igubal® flange bearing KFSM-GT    

igubal® flange bearing EFOM HT

Applicable up to 200°C,resistant to chemicals , with 2 mounting holes

igubal® flange bearing EFOM HT    

igubal® flange bearing EFSM HT

Applicable up to 200°C,resistant to chemicals , with 4 mounting holes

igubal® flange bearing EFSM HT    

igubal® flange bearing with ball pins, male thread

igubal® flange bearing with ball pins - male threads for direct connections

igubal® flange bearing with ball pins, male thread    

igubal® flange bearing with ball pins, female thread

igubal® flange bearing with ball pins, female threads for direct connections

igubal® flange bearing with ball pins, female thread