Unit 4, 7th Floor, Standard Factory B, Tan Thuan Export Processing Zone, Tan Thuan Street
District 7, HCM City, Vietnam
3D printed parts from igus® are made from stable and wear-resistant iglidur® high-performance plastics. They guarantee a long service life of the individual wear-resistant parts due to an exceptionally high degree of resistance to abrasion.
The range includes special filaments for 3D printing with the fused deposition modelling/fused filament fabrication method (FDM/FFF) and plastics for selective laser sintering, whereby a 3D printing service is also offered for prototypes, small batches or small quantities of complex machine components. Series up to a quantity of 1000 have already been printed.
The igus® 3D printing materials are especially advantageous in moving applications due to their abrasion resistance and durability with a tested service life.
Thứ Hai đến Thứ Sáu từ 8:30 sáng đến 17:30
Thứ Hai đến Thứ Sáu từ 8:30 sáng đến 17:30